Air Cleaner Filters

Air Filter Standard Efficiency 14x20x1 - MERV 8 (CF108A)

Honeywell Air Filter Standard Efficiency, 14x20x1

Honeywell Air Filter Standard Efficiency CF108A1420/A, 14x20x1 - MERV 8 features a 15% microparticle capture rating, which is higher than any competing model. The filter’s micro defense offers 71% efficiency at filtering air particles such as pollen, dust, airborne mite debris, mold spores, common allergens, clothing fibers and carpet fibers. Each filter lasts up to three months.

  • MERV 8 rating
  • Easy flow energy efficiency: heavy-duty frame and reinforced filter
  • Filter carries a 15% microparticle capture rating — higher than any competing model
  • 71% efficiency at filtering air particles such as pollen, dust, airborne mite debris, mold spores, common allergens, clothing fibers and carpet fibers
  • Outperforms all other filters in its class
  • Lasts up to three months
MERV Rating 8
Up to 20 times more efficient than a typical one-inch fiberglass filter
Micro Defense
71% efficiency at filtering air particles such as pollen, dust, airborne mite debris, mold spores, common allergens, clothing fibers and carpet fibers
Specs
  • Product dimensions: 13.38 x 19.50 x 0.90 inches
  • MERV = “Minimum Efficiency Reporting Value” — this is used to rate the overall effectiveness of an air filter. Below you will find a link to a table that measures the MERV strength and tells you the application of each unit's effectiveness. In general, an air filter with a higher MERV Rating is more effective and has a broader application, but most residential homes will find the best use from an air filter between the 5-12 MERV rating.

Need support for this product?