Air Cleaner Filters

Air Filter High Efficiency 16x25x4.5 - Merv 8 (CF100A)

Improve air quality with the Honeywell Air Filter High Efficiency CF100A1009/U

Today’s tightly built homes can trap dust, allergens and potentially hazardous contaminates. Our Air Filter Ultra Efficiency CF100A1009/U, 16x25x4.5 - Merv 8 captures a high percentage of airborne particles, including microscopic particles. It carries a MERV 12 rating — up to 60 times more efficient than a one-inch fiberglass filter. It’s compatible with all Honeywell and many Aprilaire, Space-Gard and Trion Air Bear models.

  • MERV 8 rating
  • Captures high percentage of household airborne particles, including microscopic particles you can't see
  • The filter size is 16x25 with a filter depth of 4.5 inches
Compatible
It’s compatible with all Honeywell and many Aprilaire, Space-Gard and Trion Air Bear models. It easily fits Aprilaire/Space-Gard models 2200 and 2250.
MERV Rating 8
Up to 20 times more efficient than a typical one-inch fiberglass filter
Specs
  • Product dimensions: 15.90 x 24.75 x 4.38 inches
  • MERV = “Minimum Efficiency Reporting Value” — this is used to rate the overall effectiveness of an air filter. Below you will find a link to a table that measures the MERV strength and tells you the application of each unit's effectiveness. In general, an air filter with a higher MERV Rating is more effective and has a broader application, but most residential homes will find the best use from an air filter between the 5-12 MERV rating.