Standby Generators

Air Cooled 20kW Home Standby Generator (6262)

Keep your home systems running with this 20,000-watt standby generator

Getting power restored after an outage can take hours or even days. Our Air Cooled 20kW Home Standby Generator kicks on when the power goes out. With 20,000 watts, it’s like the power is back on. This generator has a number of advanced features. You can check its status with your smartphone, tablet or computer. When operating, it’s very quiet. The exterior is all aluminum and resistant to corrosion, which makes it ideal for coastal and salt-air climates. The generator can stand up to intense winds and fire. It can be installed near your house, as close as 18 inches. When you need it, you need it. When you don’t, it’s on standby.

  • Check generator's status using your computer, tablet or smartphone
  • Foam panels reduce the generator's noise levels
  • Patented WhisperCheck self-test mode is even quieter than normal operation
  • Rugged OHVI engine is purpose-built for the rigors of generator use
  • Sync 2.0 controller features a multilingual LCD display
  • All-aluminum corrosion-resistant enclosure
  • Withstands winds up to 150 mph with a fire rating, third-party-certified to NFPA standards
  • Allows for home installations as close as 18 inches
  • Composite mounting pad is included, eliminating the need to pour a concrete base unless specified by local codes
  • Included base fascia completes the pleasing appearance of your generator
  • Sync Smart transfer switches allow for coverage of two air conditioners for up to whole-house coverage without additional components
  • Five-year comprehensive warranty
  • Professional installation
Mobile Link
Lets you check on your generator’s status, even when you are away, using your computer, tablet or smartphone
Sync Smart
Sync Smart transfer switches allow for coverage of two air conditioners for up to whole-house coverage without additional components. Sync transfer switch sold separately.
Specs
• Model number: 6262
• Dimensions: 48 x 25 x 29 inches
• UL 2200 listed

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
Air Cooled 20kW Home Standby Generator Specification Sheet
Model: 6262, 6442, 6261
English