Standby Generators

Air Cooled 15kW Home Standby Generator (6261)

Protect from power outages with this 15,000 watt standby generator

When the power goes out, this generator comes on automatically. It’s our Air Cooled 15kW Home Standby Generator, which runs on your home’s natural gas or LP fuel supply. It’s 24/7 backup until power is restored. A number of features stand out. You can check the status of the generator anytime, using your computer, tablet or smartphone. The generator’s housing helps reduce engine noise. It’s built to last. The all-aluminum enclosure is corrosion-resistant, making it ideal for coastal and salt-air climates. Bottom line: You can’t stop power outages. But you can plan for them.

  • Check generator's status using your computer, tablet or smartphone
  • Foam panels reduce the generator's noise levels
  • Patented WhisperCheck™ self-test mode is even quieter than normal operation
  • Rugged OHVI engine is purpose-built for the rigors of generator use
  • Sync 2.0 controller features a multilingual LCD display
  • All-aluminum corrosion-resistant enclosure
  • Withstands winds up to 150 mph with a fire rating, third-party-certified to NFPA standards and allows for home installations as close as 18 inches
  • Composite mounting pad is included, eliminating the need to pour a concrete base unless specified by local codes
  • Included base fascia completes the pleasing appearance of your generator
  • Sync Smart transfer switches allow for coverage of two air conditioners for up to whole-house coverage without additional components
  • Five-year comprehensive warranty
  • Professional installation
Mobile Link
Lets you check on your generator’s status, even when you are away, using your computer, tablet or smartphone
Sync Smart
Sync Smart transfer switches allow for coverage of two air conditioners for up to whole-house coverage without additional components. Sync transfer switch sold separately.
Specs
• Model number: 6261
• Dimensions: 48 x 25 x 29 inches
• UL 2200 listed

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
Air Cooled 15kW Home Standby Generator Specification Sheet
Model: 6261, 6262, 6442
English