Standby Generators

Air Cooled 11kW Home Standby Generator (6442)

Turn the lights back on and more with this 11,000-watt standby generator

You don’t realize how important power is until you lose it. Then you wonder when the power company will fix the problem. Why wait? With our Air Cooled 11kW Home Standby Generator, it comes on when your power goes out. In seconds, 11,000 watts of power is available to your home systems. During standby or in operation, you can monitor your generator’s status using your smartphone, tablet or computer. You may notice how quiet it is. The generator is also sturdy, able to withstand wind, fire and corrosion.

  • Check generator's status using your computer, tablet or smartphone
  • Foam panels reduce the generator's noise levels
  • Patented WhisperCheck self-test mode is even quieter than normal operation
  • Rugged OHVI engine is purpose-built for the rigors of generator use
  • Sync 2.0 controller features a multilingual LCD display
  • All-aluminum corrosion-resistant enclosure
  • Withstands winds up to 150 mph with a fire rating, third-party-certified to NFPA standards
  • Allows for home installations as close as 18 inches
  • Composite mounting pad is included, eliminating the need to pour a concrete base unless specified by local codes.
  • Included base fascia completes the pleasing appearance of your generator.
  • Sync Smart transfer switches allow for coverage of two air conditioners for up to whole-house coverage without additional components
  • Five-year comprehensive warranty
  • Professional installation
Mobile Link
Lets you check on your generator’s status, even when you are away, using your computer, tablet or smartphone
Sync Smart
Sync Smart transfer switches allow for coverage of two air conditioners for up to whole-house coverage without additional components. Sync transfer switch sold separately.
Specs
• Model number: 6442
• Dimensions: 48 x 25 x 29 inches
• UL 2200 listed

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
Air Cooled 11kW Home Standby Generator Specification Sheet
Model: 6442, 6261, 6262
English