Portable Generators

Portable Gas Powered Generator with Electric Start 7,500 Watt 420cc OHV -CARB Compliant (7500E-6152)

7,500 watts of power. Electric start. CARB-Compliant.

Power. Check. Electric start. Check. CARB-Compliant. Check. Yes, our 7,500 Watt 420cc OHV Portable Gas Powered Generator with Electric Start & Maintenance Kit checks out. The generator’s 420cc OHV engine provides 7,500 continuous watts and 9,375 maximum watts. It’s enough power to run an entire house. The electric start works with a touch of a button. The generator is CARB-Compliant, a requirement in California. For the operator, the generator couldn’t be easier to use or move around.

  • Reliable 420cc OHV engine with cast iron cylinders and low-oil shutdown provides 7,500 continuous watts and 9,375 maximum watts, with electric start
  • 8-hour run time at 50% load means you can sleep through the night knowing you have power
  • Features include the user-friendly control panel with conveniently placed controls and at-a-glance operating graphics for quick starting reference
  • Includes the first bottle of engine oil and funnel, battery included with electric start models
  • CARB-Compliant and California safe
  • Residential three-year limited warranty
  • Commercial one-year limited warranty
Model/Sku #: 7500E-6512

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
Portable Generator Specification sheet
Model: 7500E-6512
English