Portable Generators

Portable Gas Powered Generator with Electric Start 5,500 Watt 389cc OHV (6037-5500E)

Generate 5,500 continuous watts with a push of a button

That magic button is the touch-button electric start on our 5,500 Watt 389cc OHV Portable Gas Powered Generator with Electric Start & Maintenance Kit. Just push the button for reliable performance for extended periods of time. The generator’s 389cc OHV engine generates 5,500 continuous watts and 6,875 maximum watts. The all-in-one control panel puts everything at your fingertips. The generator is also easy to move around and stores easily until the next use.

  • Reliable 389cc OHV engine with cast iron cylinders and low-oil shutdown
  • Generator engine provides 5,500 continuous watts and 6,875 maximum watts
  • Nine-hour run time at 50% load means you can sleep through the night knowing you have power
  • User-friendly control panel with conveniently placed controls
  • At-a-glance operating graphics for quick starting reference
  • Includes the first bottle of engine oil and funnel, battery included with electric start models
  • Residential three-year limited warranty
  • Commercial one-year limited warranty
Free Maintenance Kit
For a limited time, receive a free maintenance kit with the purchase of this generator.
Model/Sku #
Model number: 6037-5500E

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
Portable Generator Specification sheet
Model: 5500E
English