Portable Generators

Portable Gas Powered Generator 5,500 Watt 389cc OHV (6036-5500)

Power on with 5,500 continuous watts

When you lose power at your house, you can’t wait for the power to come back on. But our 5,500 Watt 389cc OHV Portable Gas Powered Generator & Maintenance Kit can be a lifesaver. The generator’s 389cc OHV engine produces 5,500 continuous watts and 6,875 maximum watts. There’s also a low-oil auto shutdown that protects the engine. With other features, you’ll appreciate the easy-to-use control panel and the maneuverability of the generator. That's why it’s also a great generator to power special outdoor events or use on a farm or ranch.

  • Reliable 389cc OHV engine with low-oil shutdown
  • Generator engine provides 5,500 continuous watts and 6,875 maximum watts
  • Nine-hour run time at 50% load means you can sleep through the night knowing you have power
  • User-friendly control panel with conveniently placed controls
  • At-a-glance operating graphics for quick starting reference
  • Includes the first bottle of engine oil and funnel
  • Residential three-year limited warranty
  • Commercial one-year limited warranty
Free Maintenance Kit
For a limited time, receive a free maintenance kit with the purchase of this generator.
Model/Sku #
Model number: 6036-5500

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
Portable Generator Specification sheet
Model: 5500
English