Portable Generators

Portable Gas Powered Generator 5,500 Watt 389cc OHV -CARB Compliant (5500-6151)

Generator produces 5,500 continuous watts and is CARB-compliant

In California, portable generators must be CARB-Compliant. Our 5,500 Watt 389cc OHV Portable Gas Powered Generator (CARB-Compliant) meets that requirement. In operation, the generator’s 389cc OHV engine produces 5,500 continuous watts and 6,875 maximum watts. The control panel is simple to use. And with the generator’s tube framing and heavy-duty wheels, the generator is truly portable.

  • Reliable 389cc OHV engine with cast iron cylinders and low-oil shutdown provides 5,500 continuous watts and 6,875 maximum watts
  • Nine-hour run time at 50% load means you can sleep through the night knowing you have power
  • Features include the user-friendly control panel with conveniently placed controls and at-a-glance operating graphics for quick starting reference
  • Includes the first bottle of engine oil and funnel
  • CARB-Compliant and California Safe
  • Residential three-year limited warranty
  • Commercial one-year limited warranty

Model/Sku #: 5500-6151 (CARB Compliant)

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
Portable Generator Specification sheet
Model: 5500-6151
English