360 Surround Fan Forced Heater -Black (HS-0360)

An all around heater that’s unique, functional and focused on safety

There’s surround sound. Why not surround heating? And there you have it — our 360 Surround Fan Forced Heater. It produces heat in every direction, making it ideal for keeping small to midsized areas warm. Or, you can use the controls to focus the blowing heat in one direction. The heater also has a tip-over switch, overheat protection and flame-resistant construction that exceeds industry safety standards.

  • 360-degree surround heat output
  • Adjustable thermostat
  • Two heat settings and fan only
  • Convenient carry handle
  • Exceeds industry safety standards
  • Three-year limited warranty
All-around Heating
Unique 360-degree radius design provides superior all around heating
Safety Features
Tip-over switch and overheat protections exceed industry safety standards
  • Model number: HS-0360
  • 1500 watts
  • Color: Black
  • Product dimensions: 9.1 x 7.5 x 12.9 inches


For support or any other question regarding your product, please contact our partner:
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com


If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?