Portable Generators

Portable Gas Powered Generator 3,250 Watt 208cc OHV -CARB Compliant (3250-6150)

Generates 3,250 continuous watts and generator is CARB-Compliant

If you need a portable generator you can use in California and generates 3,250 continues watts and 3,750 maximum watts, this is the portable gas-powered generator for you. It’s CARB-Compliant, a requirement for portable generators sold in California. The generator’s 208cc OHV engine also has a low-oil shutdown, so it quits before it damages the engine. The control panel is easy to use, too.

  • Reliable 208cc OHV engine with low-oil shutdown provides 3,250 continuous watts, and 3,750 maximum watts
  • Eight-hour run time at 50% load means you can sleep through the night knowing you have power
  • Features include the user-friendly control panel with conveniently placed controls and at-a-glance operating graphics for quick starting reference
  • Includes the first bottle of engine oil and funnel
  • CARB-Compliant and California Safe
  • Includes Honeywell 3,250-watt 208-cc OHV portable gas-powered generator (CARB-Compliant), wheel kit, handle, first oil supply and manual
  • Residential three-year limited warranty
  • Commercial one-year limited warranty

Model/Sku #: 3250-6150

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
Portable Generator Specification sheet
Model: 3250-6150
English