Portable Generators

Portable Gas Powered Generator 3,250 Watt 208cc OHV (3250-5973)

Generates 3,250 continuous watts with an auto shutdown for low oil

Unless you use a portable generator on a regular basis, you may not always remember to check the oil. This generator has a low-oil shutdown, so it quits before it damages the engine. The 208cc OHV engine produces 3,250 continues watts and 3,750 maximum watts. The control panel is also easy to access. This model is not CARB-Compliant. Generators sold in California must be CARB-Compliant.

  • Reliable 208cc OHV engine with low-oil shutdown provides 3,250 continuous watts and 3,750 maximum watts
  • Eight-hour run time at 50% load means you can sleep through the night knowing you have power
  • Features include the user-friendly control panel with conveniently placed controls and at-a-glance operating graphics for quick starting reference
  • Includes the first bottle of engine oil and funnel
  • This model is not CARB-Compliant; units sold to California must be CARB-Compliant
  • Includes generator, wheel kit, handle, first oil supply and manual
  • Residential three-year limited warranty
  • Commercial one-year limited warranty


Model/Sku #: 3250-5973

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
Portable Generator Specification sheet
Model: 3250-5973
English