2-in-1 Air Circulator Fan (HT-9700)

An air circulation fan where two fans is better than one

Why settle for one fan when you get can two with our Honeywell 2-in-1 Air Circulator Fan HT-9700? Both fans can operate independently or in unison. This gives you tremendous flexibility in cooling as both fans can pivot 90 degrees. You can focus one fan on intense cooling and the other on circulation. Or focus both fans on one task. Either way, expect quiet operation with the fans — the kind of exceptional quietness you’ve come to expect from Honeywell.

  • Two independently operating fans
  • Each fan has two speeds and up to a 90-degree pivot
  • A total of four airflow settings - two per fan
  • TurboForce power for intense cooling or whole room air circulation
  • Removable grilles for easy cleaning
  • Quieter than competitive models
  • No assembly required
  • One-year limited warranty
Increased Airflow
Increased airflow, thanks to two independently operating fans. Allows you to use air conditioning and heating systems at lower settings to save money year-round.
Fan Options
Both fans can be maneuvered in a 90-degree pivot and feature two separate speeds
Quiet Operation
Quieter than competitive models
  • Model number: HT-9700
  • Product dimensions: 13.90 x 10.08 x 24.49 inches


For support or any other question regarding your product, please contact our partner:
Phone: 1-800-477-0457

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?