Inverter Generators

Portable Gas Powered Inverter Generator 1,400 Watt 80cc 4-Stroke OHV -CARB Compliant (1400-6067)

Bring the power with you

The beach is a great place to be but it’s short on electrical outlets. It’s not just the beach, but also many places where you lack power to run appliances and devices. In California, you can use this portable generator because it’s CARB-Compliant, a requirement. Our 1,400 Watt 80cc 4-Stroke OHV Portable Gas Powered Inverter Generator provides 1,400 continuous watts and 1,450 maximum watts. The power from the generator is as clean as utility power and includes a handy battery charger. It’s also quiet and fuel-efficient, especially in EcoMode.

  • Ultra-quiet 80cc four-stroke OHV engine provides 1,400 continuous watts and 1,450 maximum watts
  • 5-hour run time at 50% load
  • Quiet, fuel-efficient unit weighs less than 50 pounds
  • Exclusive EcoMode feature saves fuel and reduces noise after startup
  • Includes generator, first engine oil supply, funnel, spark plug wrench, battery charging cord and manual
  • Residential three-year limited warranty
  • Commercial one-year limited warranty
EcoMode
Exclusive EcoMode feature saves fuel and reduces noise after startup by adjusting engine speed to meet demand. The result is a quieter and more fuel-efficient unit.
Model/Sku #
Model number: 1400-6067

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.