Air Purifiers

HEPAClean Air Purifier with Odor Reduction (HHT-145)

Breathe cleaner, healthier, fresher air

Looks good, works great. That sums up our HEPAClean Air Purifier with Odor Reduction. The air purifier features a sleek tower design and excels at purifying the air and reducing odors. The HEPA filter removes particles including bacteria, dust, mold, odors, pollen and viruses. This will help you breathe cleaner, healthier air while the optional ionizer can boost the freshness of the air.

  • HEPA filter removes particles including bacteria, dust, mold, odors, pollen and viruses
  • Circulates air up to five times an hour
  • UV technology helps reduce airborne bacteria, viruses, fungi and mold spores
  • 12 cleaning levels
  • Optional on/off ionizer
  • Filter gauge indicates when it's time to clean/replace filter
  • Long-life HEPA Clean filters can be vacuumed
  • Uses pre-filter HRF-B1 and True HEPA filter HRF-N2
  • Five-year warranty
Effective on Household Odors
Odor absorbing pre-filter reduces common household odors
Ideal Room Size
This air purifier has been AHAM-certified for use in rooms up to 145 square feet
No. 1-recommended Air purifier
Honeywell is the No.1-recommended air purifier brand by allergists. HEPA filter removes particles including bacteria, dust, mold, odors, pollen and viruses.
Specs
  • The CADR indicates the volume of filtered air delivered by an air cleaner; the higher the tobacco smoke, pollen and dust numbers, the faster the unit filters the air.
    • Tobacco Smoke: 120
    • Dust: 120
    • Pollen: 130
  • Color: White
  • Product dimensions: 11.42 x 10.83 x 30.31 inches
  • Model number: HHT-145

HEPAClean Germ Fighting Air Purifier with Odor Reduction, HHT-145

HHT-145-3
Honeywell HHT-145 HEPAClean Germ Reducing Air Purifier with Odor Control

SUPPORT ARTICLES

You may be surprised to learn that the quality of the air inside a home can be more polluted than the air outside. Things like mold, dust, dander, and smoke get into the air that circulates inside your home and into your lungs.

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
HEPAClean Air Purifier with Odor Reduction Manual
Model: HHT-145
English, French, Spanish