Air Purifiers

HEPAClean Compact Air Purifier (HHT-011)

Some breathing room even when you don’t have it

Our HEPAClean Compact Air Purifier gives you breathing room even when you don’t have it. That’s because the air purifier is designed for small rooms such as kitchens, bathrooms, offices and bedrooms up to 85 square feet. The HEPA-type filter captures particles such as dust, pollen, smoke and pet dander. It features three settings and an on/off ionizer. For tight spaces, it can be placed horizontally or vertically.

  • Long-life vacuum-able HEPA-type filter captures particles such as dust, pollen, smoke and pet dander
  • Three settings/speeds
  • Filter clean reminder lets you know when the filter needs to be cleaned
  • On/Off ionizer
  • ARB-certified to comply with the federal ozone emissions limit
  • Uses pre-filter HRF-B1 or HRF-B2 (two-pack) and True HEPA filter HRF-C1 or HRF-C2 (two-pack)
  • Five-year warranty
Horizontal or Vertical Placement
The HEPAClean Compact Air Purifier can be placed horizontally or vertically and features a three-stage filtration system
Ideal Room Size
This air purifier has been AHAM-certified for use in rooms up to 85 square feet
No. 1-recommended air purifier
Honeywell is the No. 1-recommended air purifier brand by allergists. The long-life HEPAClean Filter helps capture fine airborne particles from the air that passes through the filter.
Specs
  • The CADR indicates the volume of filtered air delivered by an air cleaner; the higher the tobacco smoke, pollen and dust numbers, the faster the unit filters the air.
    • Tobacco Smoke: 55
    • Dust: 55
    • Pollen: 65
  • Color: White
  • Product dimensions: 14 x 6.50 x 10.75 inches
  • Room Size: 85 square feet
  • Model number: HHT-011

HEPAClean Compact Air Purifier, HHT-011

HHT-011
Honeywell HHT-011 HEPAClean Compact Air Purifier

SUPPORT ARTICLES

Please click this link for a video that demonstrates why every home should have a Honeywell Air Purifier:
http://www.youtube.com/watch?v=Z7wH_GR7rho
For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
HEPAClean Compact Air Purifier Manual
Model: HHT-011, HHT-022
English, French, Spanish