Safes

Fire Safe- Digital Lock (2112)

Real safe. Real fire protection.

For the security of a safe with the ability to withstand fire, choose our Fire Safe (.55 cubic feet) - Digital Lock. You can program the digital keypad with a three- to eight-digit passcode. And with the dual user lock, two people can access the safe with their own unique passcodes. The fire protection is first rate — one-hour fire rating up to 1700 degrees Fahrenheit. And if water follows fire, you’ll appreciate the water-resistant door and cabinet design. Indeed, this fire safe keeps it real, so your valuables are protected.

  • One-hour fire rating – 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Dual digital and key lock protection with advanced dual user lock
  • Emergency override key access
  • LCD display panel and programmable digital keypad
  • Four AA batteries included
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-rated and Water-resistant Door
Safe can withstand a fire up to 1700 degrees Fahrenheit for one hour, plus the water-resistant door guards against leaks.
Specs
• Model number: 2112
• Outer dimensions: 14.3 x 18.7 x 14.2 inches
• Inner dimensions: 8.5 x 13.9 x 7.9 inches
• Weight: 107 pounds

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support