Safes

Fire Safe - Digital Lock (2113)

Our Fire Safe (.6 cubic feet) - Digital Lock – 2113 comes with .6 cubic feet of storage space and advanced digital technology for access, safety and protection.

Protect electronics, jewelry and more with this digitally equipped safe Here’s a safe with the digital features you’ll appreciate. There’s a programmable digital keypad for entering a three- to eight-digit passcode. The technology allows two people to access the safe with their own unique passcode. If the battery fails, there’s an override key. All this, plus it’s a safe coated in steel and able withstand fires, resist water, and protect from breaking and entering.

  • One-hour fire rating – 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Dual digital and key lock protection with advanced dual user lock
  • Emergency override key access
  • LCD display panel and programmable digital keypad, which allows users to program a personal three- to eight-digit passcode
  • Four AA batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-resistant
This fire safe can withstand a fire up to 1700 degrees Fahrenheit for an entire hour
Specs
• Model number: 2113
• Outer dimensions: 14.76 x 19.1 x 14.1 inches
• Inner dimensions: 8.7 x 14 x 8.5 inches
• Weight: 117 pounds
• Storage capacity: 0.6 cubic feet

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support

Need support for this product?