Safes

Fire Safe - Combination Lock (2101)

A safe that’s all about protection down to its rubber feet

When you’re protecting your valuables, you want a safe that’s all about protection. That would be our Fire Safe (.5 cubic feet) - Combination Lock. It starts with the lock — a spy-proof four-number combination dial. It continues with fire protection — one-hour fire rating at 1700 degrees Fahrenheit. Water damage? Our safe protects against it with a water-resistant door and cabinet. Finally, the all-steel safe even has protective rubber feet that serve to elevate the safe from its position.

  • One-hour fire rating - 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Dual dial and key lock protection
  • Spy-proof four-number combination dial
  • Double steel wall construction and protective rubber feet
  • No batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-rated and Water-resistant Door
Chest can withstand a fire up to 1700 degrees Fahrenheit for one hour, plus the water resistant door guards against leaks
Specs
• Model number: 2101
• Outer dimensions: 12.6 x 15.7 x 14.6 inches
• Inner dimensions: 8.7 x 12.6 x 7.7 inches
• Weight: 80 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.