Fire Safe - Combination Lock (2105)

In case of fire, own this safe

If there’s a fire, you may not have time to grab the important stuff or you may not even be home. That’s why you need our Fire Safe (1.2 cubic feet) - Combination Lock. It carries a one-hour fire rating and has a water-resistant door to help with water damage. The safe uses a four-number combination lock with a dual key lock for added security. Nobody is getting into the safe, not criminals, not fire — only you.

  • Four-number combination lock with dual key lock for added security
  • One-hour fire rating in a fire of up to 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Two solid steel live lock bolts
  • Double steel wall construction
  • No batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
This safe can withstand a fire up to 1700 degrees Fahrenheit for an entire hour
• Model number: 2105
• Outer dimensions: 18.7 x 16.8 x 18.4 inches
• Inner dimensions: 13.8 x 12.6 x 11.7 inches
• Weight: 154 pounds
• Storage capacity: 1.2 cubic feet


For support or any other question regarding your product, please contact our partner:
Phone: 1-877-354-5457

If we weren't able to answer your question please visit Help & Support

Need support for this product?