Safes

Fire Resistant Steel Security Box with Key Lock (6104)

Easy to use. Easy to conceal.

For theft, fire and heat protection in a safe, you can’t beat the practicality of our Fire Resistant Steel Security Box with Key Lock (.18 cubic feet). It features double steel wall construction and fire-resistant insulation to protect your valuables from heat and fire. The key lock and concealed hinge add to the safe’s security. For storing, it’s easy to conceal under a bed, in a closet or in your favorite hiding spot.

  • Key lock (two keys included)
  • Concealed hinge
  • Foam padded floor
  • Convenient carry handle
  • Scratch-resistant powder coat finish
  • Double steel wall construction
  • Fire-resistant
  • One-year warranty
Easy to Conceal
The safe with its compact design is easy to conceal under a bed or stored in a hiding spot
Specs
• Model number: 6104
• Outer dimensions: 4.0 -x 12.7 x 8.5 inches
• Inner dimensions: 3.5 x 11.6 x 7.5 inches
• Weight: 6.5 pounds
• Storage capacity: 0.18 cubic feet

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support

Need support for this product?