Safes

Fire Resistant Executive 18 Gun Safe - Digital Lock (3018D)

Our Fire Resistant Executive 18 Gun Safe (9.93 cubic feet) - Digital Lock - 3018D is fire resistant and includes an adjustable/removable 18-gun rack.

Store your gun collection in a safe place You have a serious gun collection. You need a serious gun safe. Our Fire Resistant Executive 18 Gun Safe (9.93 cubic feet) - Digital Lock fits the description. It has ETL-rated fire protection safety and can withstand temperatures up to 1400 degrees Fahrenheit for 30 minutes. The gun safe also has temperature and humidity gauges monitoring interior conditions. At any moment, you’ll know if the temperature or humidity level is endangering your guns. The interior is also gun ready with an adjustable/removable 18-gun rack and ammo lockbox. Other features dial up the protection for safeguarding firearms. It’s your collection. You’re in control always.

  • 30-minute 1400 degrees Fahrenheit ETL-rated fire protection
  • Temperature and humidity gauge monitors interior conditions with external LCD
  • Three- to eight-digit programmable digital lock
  • Four AA batteries for digital lock included
  • Emergency access keys (two included)
  • Adjustable/Removable 18-gun rack
  • Removable internal ammo lockbox
  • Predrilled mounting holes
  • Mounting kit with bolts included
  • Three live, three dead steel one-inch bolts
  • Sturdy open/close spindle handle
  • Four AA batteries included
  • Seven-year limited warranty
Safeguarding Firearms and Ammunition
This safe has special features for safeguarding firearms and ammunition, including an 18-gun rack, removable internal ammo lockbox, plus a temperature and humidity gauge that monitors internal conditions
Specs
• Model number: 3018D
• Outer dimensions: 59.1 x 25.2 x 21.3 inches
• Inner dimensions: 56.3 x 22.4 x 13.6 inches
• Weight: 369.3 pounds
• Storage capacity: 9.93 cubic feet

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support