Protect your guns from the curious, the criminal and danger from fire
A gun safe isn’t just a good idea. It’s practically mandatory if you have children, worry about break-ins and even if the risk of fire is remote, it’s still a risk. Our Fire Resistant Digital Locking Executive Gun Safe is the answer. It has an electronic digital security lock to keep out the curious and criminals. It can provide fire protection up to 1400 degrees Fahrenheit for 30 minutes. You’ll also like the fact that you can use, adjust or remove the 14-gun rack holder. For added proof this safe is ideal for safeguarding arms, it’s CA DOJ-approved.
- 30-minute fire protection up to 1400 degrees Fahrenheit
- Adjustable and removable 14-gun rack holder
- Electronic digital security lock
- Programmable three- to eight-digit passcode
- Adjustable and removable shelf for extra storage space
- Carpeted interior prevents scratching of your valuables
- 14-gauge (2mm) steel body construction
- 14-gauge (2mm) steel door construction
- Scratch-resistant powder coat finish
- Lever-style handle
- Six steel lock bolts (three live, three dead)
- Predrilled mounting holes on back and floor
- Mounting kit with bolts included
- Four AA batteries included
- Seven-year limited warranty
CA DOJ-Approved
This designation means the safe is a California-approved firearms safety device that meets the requirements of California Penal Code Section 12088 and the regulations issued thereunder
Specs
• Model number: 3059
• Inside dimensions: 57.3 x 20.5 x 16.5 inches
• Outside dimensions: 59.0 x 22.75 x 24.0 inches
• Safe weight: 395 pounds
• Storage capacity: 11.2 cubic feet