Air Cleaners

Whole-House Media Air Cleaner with Filter Reminder (F200)

No need to remember because this air cleaner reminds

The F200 Whole-House Media Air Cleaner with Filter Reminder works to capture both microscopic particles like dust and smoke in addition to larger contaminants such as mold spores and pet dander. Better yet, you won’t need to remember your filter replacement schedule. The Wireless Airwatch Indicator will notify you every 6-12 months when the filter needs to be changed to keep this air cleaner operating efficiently.

  • Up to 97% more efficient at capturing airborne particles compared to a standard one-inch filter
  • Captures both microscopic particles and larger contaminants
  • Wireless Airwatch Indicator provides filter change notification
  • Lasts up to four times longer than a standard one-inch furnace filter
  • Replace filter every 6-12 months
  • Widely compatible
  • Easy to upgrade to a higher-performance electronic air cleaner
  • Five-year warranty
  • Professional installation
Highly Effective
This air cleaner is up to 97% more efficient at capturing airborne particles compared to a standard one-inch filter
Helpful Reminders
Wireless Airwatch Indicator provides filter change notification
Easy to Maintain
Lasts up to four times longer than a standard one-inch furnace filter. Replace every 6-12 moths versus monthly or quarterly changes.
Widely Compatible
Works with all gas, oil and electronic forced air furnaces and air conditioning systems
Specs
Model numbers: F200E1003, F200E1029, F200E1011, F200E1037
Color: Gray
Dimensions: Range from 16-3/16 in. high X 6-3/4 in. wide x 20 in. deep to 20-3/16 in. high X 6-3/4 in. wide x 23-1/4 deep

SUPPORT ARTICLES

The replacement filters have an arrow with the words Air Flow on them. This arrow should be pointing in the direction of air flow (or towards the furnace).
Honeywell recommends replacing the filter every 6 months to a year based on usage.
Honeywell high-efficiency Media Air Filters are made of cellulose or polypropylene synthetic media glued to a cardboard frame with a metal structural backing.
The replacement filters for air cleaners are available online through www.amazon.com, and www.medwing.com. Alternatively, some model numbers are also available through local retail stores. You can also check with your local heating and cooling contractor for assistance with purchasing replacement filters.
The model number begins with "F" and is located at the front or back of the access door of the air cleaner.

If we weren't able to answer your question please visit Help & Support

Installation Manual Specification Manual
Honeywell Media Air Cleaners Charged-Media Air Cleaner