Light Switch Timers

ECONO Switch Programmable Light Switch Timer -Almond (RPLS541A)

Features
FEATURES
Our ECONOSwitch Programmable Light Switch Timer (Almond) gives you control over your lights by letting you program on/off times. The heart of this is seven-day programming, which offers the ultimate in flexibility and convenience.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your lighting and/or motor, and then follow the step-by-step instructions.
Control what you can — your lights

Isn’t it comforting to be in control? All you need is our ECONOSwitch Programmable Light Switch Timer. It helps you control your light usage, so you can save money. The device comes with 7-day programming that lets you program up to seven on/off times per week. This gives you flexibility to customize the schedule to everybody in the house. There’s also a random operating mode that switches up on/off times to make it appear as if someone is home when actually you’re away on a vacation that was partially paid for with money saved on lights. It’s funny how that works.


  • Sleek design mounts flush with standard decorative wall plates (not included)
  • Three operating modes: manual (conventional on/off switch), automatic and random
  • Connection: Single pole (2 wire) or multi-switch (3 way) (500 W maximum/40 W minimum
  • Programming: up to seven programs (seven on/off) per week
  • Compatible with LED and CF bulbs
  • DIY installation
7-day Programming
Program up to seven programs per week. A program can apply to a single day or repeat every day. For each day of the week, users can choose sunset/sunrise programming or their own on/off time, or one of each (e.g., sunrise and midnight).
Energy-saving
Helps save money by ensuring lights come on only when you need them. Works with incandescent and halogen lighting (40 watt minimum).
Specs
  • Model number: RPLS541A1001
  • Color: Almond
  • Dimensions: 1-13/16 in. wide x 2-23/32 in. high x 1-13/16 in. deep
Setup is simple and easy
The ECONOSwitch Programmable Light Switch Timer is designed to control lighting and motors. Simply follow the step-by-step instructions in the resources section below to determine compatibility and install the ECONOSwitch Programmable Light Switch Timer.

USER MANUALS & GUIDES

Download PDF
ECONOSwitch Solar Programmable Light Switch Timer User guide
Model: RPLS541A, RPLS540A
English
Download PDF
ECONOSwitch Solar Programmable Light Switch Timer Specifications
Model: RPLS541A, RPLS540A
English, French, Spanish