Light Switch Timers

ECONOSwitch Programmable Light Switch Timer -White (RPLS540A1002)

Features
FEATURES
Our ECONOSwitch Programmable Light Switch Timer (White) comes with three operating modes, seven-day programming and a mandate to help you save on energy costs.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your lighting and/or motor, and then follow the step-by-step instructions.
Timing is everything, especially when you’re saving money

Our ECONOSwitch Programmable Light Switch Timer (White) relies on programming to time when lights come on and go off. The more off, the more you’ll save. Seven-day programming makes it happen, allowing you to schedule up to seven on/off programs per week. You can program based on routines and family lifestyle, so nobody is inconvenienced. It’s just about running your household more efficiently.

  • Sleek design mounts flush with standard decorative wall plate (not included)
  • Three operating modes: manual (conventional on/off switch), automatic and random
  • Programming: up to seven programs (seven on/off) per week
  • Connection: Single pole (two wire) or multi-switch (three way) (500 watt maximum/40 watt minimum)
  • DIY installation
7-day Programming
Program up to seven programs per week. A program can apply to a single day or repeat every day. For each day of the week, users can choose sunset/sunrise programming or their own on/off time, or one of each (e.g., sunrise and midnight).
Energy-saving
Helps save money by ensuring lights come on only when you need them. Works with incandescent and halogen lighting (40 watt minimum).
Specs
  • Model number: RPLS540A1002
  • Color: White
  • Dimensions: 1-13/16 in. wide x 2-23/32 in. high x 1-13/16 in. deep
Setup is simple and easy
The ECONOSwitch Programmable Light Switch Timer is designed to control lighting and motors. Simply follow the step-by-step instructions in the resources section below to determine compatibility and install the ECONOSwitch Programmable Light Switch Timer.

SUPPORT ARTICLES

No. The timer requires a neutral.
The RPLS730, 731,740,741. TI072, TI035
RPLS530.531, 540,541,550,551. TI032, 034, 73, 72
RPLS730, 731. TI072, 035
Some models have a minimum load of 40W that must be met. If that load is met with LED bulbs then they will work. This applies to models RPLS530A, RPLS540, RPLS531A, and RPLS541A. Other models do not have a minimum load and will work.
Yes. A built-in battery saves the time and programming.
To override the programming, simply press the button to use the switch as a conventional on/off switch.
If this is a new installation check the wiring and make sure the load is above the minimum required by the timer,If it was working before check if the bulbs are still working.
Your Timer might be locked, this only applies for models TI073, PLS550 and PLS551.
For TI032-3W and TI034-3W models, no polarity needs to be respected during installation.
However, for 3-way installations follow the instructions carefully to make sure the common wire is properly connected on the two switches.

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
7-day Solar Programmable Wall Switch User guide
Model: RPLS540A, RPLS541A
English, French, Spanish
Download PDF
7-Day Programmable Timer for Lights Specifications
Model: RPLS540A, RPLS541A
English

Need support for this product?