Light Switch Timers

ECONOSwitch 7-Day Solar Programmable Light Switch Timer -Almond (RPLS741B)

Features
FEATURES
Our ECONOSwitch 7-Day Solar Programmable Light Switch Timer (Almond) has a sleek design and a cool money-saving feature called 7-day programming. It gives you the most control over your lighting and helps save money.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your lighting and/or motor, and then follow the step-by-step instructions.
Tune in and turn off to save on energy costs

Have you heard how you can save on energy costs? Switch to our ECONOSwitch 7-Day Solar Programmable Light Switch Timer. It helps you save money by ensuring that your lights come on only when you need them. The device’s seven-day programming lets you schedule up to seven on/off times per week. That flexibility can be customized to your needs. With automation, your lights will used less, saving you on energy costs.


  • Sleek design mounts flush with standard decorative wall plate (not included)
  • Two operating modes: manual (conventional on/off switch) and automatic
  • Connection: 3 wire (line, load, neutral) (1800 W maximum)
  • Programming: up to seven programs (seven on/off times) per week
  • Compatible with LED and CF bulbs
  • DIY installation
7-day Programming
Program up to seven programs per week. A program can apply to a single day or repeat every day (a program that repeats every day is considered one program).
Energy-saving
Helps save money by ensuring lights come on only when you need them. Works with all types of lighting, as well as motors.
Specs
  • Model number: RPLS741B1007
  • Color: Almond
  • Dimensions: 1-13/16 in. wide x 2-23/32 in. high x 1-13/16 in. deep
  • Switch Plate is NOT included
Setup is simple and easy
The ECONOSwitch 7-Day Solar Programmable Light Switch Timer is designed to control lighting and motors. Simply follow the step-by-step instructions in the resources section below to determine compatibility and install the ECONOSwitch 7-Day Solar Programmable Light Switch Timer.