DOJ Approved Steel Security Safe (5112DOJ)

Keep handguns under lock and key with this safe

Some safes are built for special use. Our DOJ Approved Steel Security Safe (.50 cubic feet) was built to store handguns — revolvers and semi-autos when not in use. In fact, our safe is a California-approved firearms safety device. The programmable hotel-style lock is easy to use but exceptional at keeping people out. You’ll also appreciate the flat bottom door entryway and carpeted floor. You don’t want your guns getting scratched up from metal on metal. Part of owning a gun is ensuring it doesn't fall in the wrong hands. This safe is designed to ensure that never happens.

  • DOJ-approved firearms storage device
  • Programmable hotel-style digital lock
  • LED display pane
  • Emergency override key access
  • Two motorized solid steel live lock bolts
  • Flat bottom door entryway
  • Solid steel cabinet and door
  • Concealed hinges and recessed Door
  • Carpeted floor
  • Scratch-resistant powder coat finish
  • Pre-drilled holes and mounting kit
  • Brushed aluminum door cover
  • Four AA batteries required
  • Seven-year limited warranty
CA DOJ-approved
This designation means the safe is a California-approved firearms safety device that meets the requirements of California Penal Code Section 12088 and the regulations issued thereunder.
• Model number: 5112DOJ
• Outer dimensions: 9.8 x 13.8 x 10.5 inches
• Inner dimensions: 8.9 x 13.6 x 17.1 inches
• Weight: 24.9 pounds


For support or any other question regarding your product, please contact our partner:
Phone: 1-877-354-5457

If we weren't able to answer your question please visit Help & Support

Need support for this product?