Safes

Digital Steel Security Box with Fire Resistant Insulation (6108)

A security box that thinks outside the box

What if a security box had advanced features? That’s what you get with our Digital Steel Security Box with Fire Resistant Insulation (.26 cubic feet). It features a programmable digital lock with touch keypad to prevent theft. It also protects from fire and heat, thanks to the security box’s double steel wall construction with fire-resistant insulation. With .26 cubic feet of space, there’s room to safeguard important documents, jewelry and other small valuables. For storing, conceal under a bed, in a closet or in a hiding spot.

  • Programmable digital lock with touch keypad
  • Concealed hinge for added theft protection
  • Foam padded floor helps keep your valuables from being damaged
  • Convenient carrying handle
  • Scratch-resistant powder coat finish
  • Double steel wall construction
  • Fire-resistant insulation protects contents from heat and fire damage
  • Includes two emergency access keys
  • One-year warranty
Programmable Digital Lock
The safe’s programmable digital lock is easy to program and use to gain access.
Double Steel Wall Construction
Double steel wall construction and fire-resistant insulation protect your contents from heat and fire damage.
Specs
• Model number: 6108
• Outer dimensions: 5.5 x 12.8 x 10.25 inches
• Inner dimensions: 4.5 x 11.75 x 9 inches
• Weight: 6.5 pounds
• Storage capacity: 0.26 cubic feet

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support

Need support for this product?