Digital Steel Compact Security Safe - Pink (5005P)

Pretty in pink and pretty protective of your stuff

Who says safes have to black and boring? Our Digital Steel Compact Security Safe (.19 cubic feet) - Pink has a compact design with a pink exterior that’s perfect for dorm rooms, kids room and offices. Inside, it’s carpeted to protect valuables from getting scratched. This safe has a number of protective features, including a solid steel cabinet, anti-theft hinges and two live steel locking bolts. Peace of mind never looked so good.

  • Easy-to-use programmable digital lock
  • Solid steel cabinet and door design
  • 0.19 cubic feet interior storage capacity
  • Anti-theft concealed hinges and pry-resistant recessed door
  • Two live steel locking bolts
  • Predrilled mounting holes and mounting hardware included
  • Easily mountable for an extra layer of security
  • Scratch-resistant powder coat finish
  • Compact design fits a variety of places
  • Carpeted floor protects your valuables from scratches and moving around
  • Emergency override key (two included)
  • Package includes one steel security safe, one operation manual, two override access keys, four AA batteries and one mounting kit with bolts
  • Available in multiple colors
  • Seven-year limited warranty
Compact Design
Compact design is perfect for dorm rooms, kids rooms and offices
• Model number: 5005P
• Outer dimensions: 6.6 x 9.0 x 7.0 inches
• Inner dimensions: 6.4 x 8.7 x 5.2 inches
• Weight: 6.1 pounds
• Storage capacity: 0.19 cubic feet
• Color: Pink


For support or any other question regarding your product, please contact our partner:
Phone: 1-877-354-5457

If we weren't able to answer your question please visit Help & Support

Need support for this product?