Safes

Digital Pull-Out Drawer Steel Security Safe (5805)

Home security safe ideal for protecting laptops

It’s easy for laptops to disappear when they’re left out. Store yours in our Digital Pull-Out Drawer Steel Security Safe (.64 cubic feet) for safe keeping. The safe has a digital lock with a LED readout. Once unlocked, the safe functions as a pull-out drawer. Just place your laptop inside the carpeted interior. Then close the safe drawer to lock it. Now you can trust that your computer is safe and secure.

  • Digital lock with LED display
  • Motorized locking door bolts
  • Concealed hinges and recessed door
  • Front-opening drawer
  • Fits 17-inch notebook computers
  • Carpeted interior
  • Bolt-down mounting kit
  • Emergency override keys
  • Durable powder coat finish
  • Includes two emergency access keys and four AA batteries.
  • Seven-year warranty
Extra Wide Capacity
The safe’s extra wide capacity is ideal for storing 17-inch notebook computers
Specs
• Model number: 5805
• Outer dimensions: 8 x 18.9 x 16.5 inches
• Inner dimensions: 5.5 x 16.4 x 12.2 inches
• Weight: 39.3 pounds
• Storage capacity: 0.64 cubic feet

Honeywell Digital Pull-Out Drawer Steel Security Safe

5805-digital-pull-out-drawer-steel-security-safe
Honeywell 5805 Digital Pull-Out Drawer Steel Security Safe

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support

Need support for this product?