Door Locks

Digital Door Lever Handleset Lock with Remote in Satin Chrome (8634307)

The door lock with advanced features and a lifetime warranty

Our Digital Door Lever Handleset Lock with Remote in Polished Brass is backed by a mechanical and finish limited lifetime warranty. That speaks volumes about the quality of the lock on the inside and outside. The lock also has advanced features like a programmable lock. You can set up codes for multiple users to gain access, such as grandparents, pet-sitters, heating and cooling professionals — anyone you need to give access to. There’s a remote control fob you can use for quick access. The keypad automatically lights up when in use. To install, the only tool required is a Phillips screwdriver when holes are already present in the door.

  • Programmable multi-user codes
  • Keypad automatically backlit when in use
  • Two entry keys for non-electronic entry and comes with remote
  • Adjustable latch fits 1-3/8-inch to 1-3/4-inch thick doors and 2-3/8-inch to 2-3/4-inch adjustable backset
  • Four (4) AA batteries required (not included)
  • DIY installation
Programmable Lock
Allows you to set up individual codes for multiple users
Model/Sku #
Model number: 8634007


For support or any other question regarding your product, please contact our partner:
Phone: 1-877-354-5457

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?