Doorbells - Wired

Decor Wood Cover With Satin Nickel Accents - Wired Door Chime

Features
FEATURES
Complement your home’s appearance with our Décor Wood Cover With Satin Nickel Accents - Wired Door Chime - RCW3503N. The wood and nickel provide an exceptional warm and cool effect. Add in a choice of six chime tunes and flexibility in mounting and power for a chime that will ring in guests for years to come.
Setup
SETUP
Setup is simple and easy. Once you’ve determined if you want to use battery powered or a transformer, then you’ll follow the step-by-step instructions.
Chimes ring. The chime for you resonates.

There are many chimes to choose from, but the one for you speaks to you. Our Décor Wood Cover With Satin Nickel Accents - Wired Door Chime has a lot to say. The design is a warm and cool material combination. Visualize it mounted vertically or horizontally. You’ll also enjoy having not one but six chime tunes to choose from. Even the volume is adjustable. Buy today, install tomorrow? That’s possible because it’s simple to install with the option of existing wiring or powered by battery.

  • Warm and cool material combination
  • CD-quality sound
  • Six chime tunes
  • Fully adjustable volume
  • Mounts on wall
  • Works with up to three doorbell push buttons from an array of attractive designs and finishes
  • Compatibility: B
  • DIY installation
Warm and Cool Materials
The wood cover features satin nickel accents, giving the chime a warm/cool look
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Tube Chime
  • Warm Brass
  • Fantasy
  • Alert
Mount Vertically or Horizontally
You can mount your chime vertically or horizontally to suit your look and preference
Model/Sku #
Model number: RCW3503N
Setup is simple and easy
The power for this wired chime can come from a battery or transformer (hardwired). Determine which option you prefer and then you’re ready for the step-by-step instructions for installing the Décor Wood Cover With Satin Nickel Accents - Wired Door Chime. These instructions can be found in the resources section below.

Need support for this product?