Doorbells - Wired

Decor Wood Cover With Brass Accents - Wired Chime (RCW3506N)

Features
FEATURES
Replace your current chime with our Décor Wood Cover With Brass Accents - Wired Chime. Choose from six chime tunes. You can mount the chime vertically or horizontally. And the chime offers the flexibility of being hardwired or powered by battery.
Setup
SETUP
Setup is simple and easy. Once you’ve determined if you want to use battery power or a transformer, then you’ll follow the step-by-step instructions.
Make a great impression with this versatile, decorative chime

The entrance to your home is where your guests get their first impression. They look around and notice things. Our Décor Wood Cover With Brass Accents - Wired Chime makes a great impression. The chime’s deep, rich wood finish and brass catches the eye. The CD-quality sound of the chime perks up your ear. Even the installation is easy for the do-it-yourselfer.


  • Deep, rich finishes complement the traditions of your home
  • CD-quality sound
  • Six chime tunes
  • Fully adjustable volume
  • Mounts on wall
  • Works with up to 3 doorbell push buttons from an array of attractive designs and finishes
  • Compatibility: B
  • DIY installation
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Tube Chime
  • Warm Brass
  • Fantasy
  • Alert
Mount Vertically or Horizontally
You can mount your chime vertically or horizontally to suit your look and preference
Model/Sku #
Model number: RCW3506N
Setup is simple and easy
The power for this wired chime can come from a battery or transformer (hardwired). Determine which option you prefer and then you’re ready for the step-by-step instructions for installing the Décor Wood Cover With Brass Accents - Wired Chime. You can find these instructions in the resources section below.

USER MANUALS & GUIDES

Download PDF
Decor Wood Cover With Brass Accents Installation Manual
Model: RCW35 and RCW25 Series
English, French, Spanish

Need support for this product?