Doorbells - Wireless

Decor Wood Cover with Satin Nickel Accents - Wireless Door Chime & Push Button (RCWL3503A)

Features
FEATURES
Our Décor Wood Cover with Satin Nickel Accents - Wireless Door Chime & Push Button - RCWL3503A features a choice of six chime tunes, an industry-leading operating range and horizontal or vertical mounting options. That said, what you may notice most is the chime’s simple, elegant appearance.
Setup
SETUP
Setup is simple and easy. No wires are required and there is no need to program the included bell push button. Just follow the step-by-step instructions.
Timeless and wireless

Good design stands the test of time. Our Décor Wood Cover with Satin Nickel Accents - Wireless Door Chime & Push Button has exceptional design, blending warm and cool materials. It matches any home décor and stands out. This chime is also wireless, so it’s portable or mountable anywhere in the house. Features such as chime tunes and feedback LED add convenience and functionality to a home device that’s becoming more multipurpose.


  • Warm and cool material combination
  • Works with up to six transmitters: bell push buttons, a Honeywell motion detector, or door contacts for added security and convenience
  • 450 feet range (137 meters)
  • Six chime tunes with CD-quality sound
  • Adjustable volume control
  • Mounts on wall
  • Bell push button has a feedback LED so your guest knows a signal has been sent
  • Low battery indicator on bell push button
  • Compatibility: E
  • DIY Installation
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Tube Chime
  • Warm Brass
  • Fantasy
  • Alert
Mount Vertically or Horizontally
You can mount your chime vertically or horizontally to suit your look and preference
Operating Range
The wireless range for the chime is 450 feet. That’s quite the distance between competitors and us.
Model/Sku #
Model number: RCWL3503A
Setup is simple and easy
No wires are required and there is no need to program the included bell push button. Simply follow the step-by-step instructions in the resources section below for installing the Wireless Chime & Push Button.

USER MANUALS & GUIDES

Download PDF
Decorative Wire Free Chimes and Push Button Installation Instructions
Model: RCWL35 Series
English, French, Spanish