Doorbell Accessories

Decor Wireless Push Button (RPWL301A)

Features
FEATURES
Our Décor Wireless Push Button – RPWL301A features a black/silver décor finish in a simple, elegant design. Also noteworthy is the feedback LED indicator, which lets guests know if the door chime rang successfully. The surface mount ensures the push button is clearly visible.
Setup
SETUP
Setup is simple and easy. No wires are required. Just follow the step-by-step installation instructions.
The push button that’s also a conversation starter

Could a push button start a front door conversation? This one could. Our Décor Wireless Push Button will give you and your guests a lot to talk about. If the subject is related to appearance, point out the black/silver décor finish and the simple, elegant design. If the discussion turns techy, tell them about the feedback LED indicator, the smart programming and how it’s wireless. And if the purchase hinges on winning over the do-it-yourselfer, tell them that the push button has a surface mount that’s easier to install.

  • Black/silver finish
  • Feedback LED indicator
  • Self-learning push simplifies programming
  • Individually coded to avoid interference with other users
  • Surface mount
  • Battery included
  • DIY installation
Feedback LED Indicator
Guests don’t have to rely on hearing the door chime. The feedback LED indicator lets them know it rang.
Surface Mount
Surface mount can be easier to install, and the push button will extend outward once installed
Specs
• Model number: RPWL301A
• Color: Black/Silver
Setup is simple and easy
No wires are required. Just use the battery included in the package and follow the step-by-step installation instructions in the resources section below to install your Décor Wireless Push Button

USER MANUALS & GUIDES

Download PDF
Decor Wireless Push Button Instruction Manual
Model: RPWL301A
English, French, Spanish