Decor Wireless Push Button (RPWL300A) (Discontinued)

Features
FEATURES
Our Décor Wired Push Button – RPWL300A is wireless and white. What’s striking is its simplicity and modern look. Key features include a feedback LED indicator that notifies guests if the door chime worked, and the surface mount that makes the push button easier to install.
Setup
SETUP
Setup is simple and easy. No wires are required. Just follow the step-by-step installation instructions.
Functional push button with a sense of style and design

It’s time to expect more from a wireless household device. It should be more than functional. It should also have a sense of style and design. Our Décor Wireless Push Button strives for that. It’s white and the design is simple and modern. While it’s great to look at it, functional features stand out. One is the feedback LED that notifies guests if the door chime rang successfully. Another is the simplified programming. And the push button installs via a surface mount. Once installed, you’ll have a functional wireless device that’s easy on the eye.

  • White UV-resistant holds its true color longer
  • Feedback LED indicator
  • Self-learning push simplifies programming
  • Individually coded to avoid interference with other users
  • Surface mount
  • Battery included
  • DIY installation
Feedback LED Indicator
Guests don’t have to rely on hearing the door chime. The feedback LED indicator lets them know it rang.
Surface Mount
Surface mount can be easier to install, and the push button will extend outward once installed
Specs
• Model number: RPWL300A
• Color: White
Setup is simple and easy
No wires are required. Just use the battery included in the package and follow the step-by-step installation instructions in the resources section below to install your Décor Wireless Push Button

USER MANUALS & GUIDES

Download PDF
Decor Wireless Push Button Instruction Manual
Model: RPWL300A
English, French, Spanish