Doorbells - Wireless

Decor Wireless Door Chime & Push Button (RCWL250A)

Features
FEATURES
Our Décor Wireless Door Chime & Push Button - RCWL250A has a timeless design and advance features, including an expansive wireless operating range, adjustable volume control and a feedback LED that alerts guests that a signal has been sent.
Setup
SETUP
Setup is simple and easy. No wires are required and there is no need to program the included bell push button. Just follow the step-by-step instructions.
The wireless chime with the timeless design and stylish features

Why settle for what’s trendy when you can have what’s timeless? Consider our Décor Wireless Door Chime & Push Button. The chime’s clean curve and simple lines give it a timeless quality. It also has features that are in style right now. For example, it’s wireless with a 450 feet range. You can take it anywhere in the house or out into the yard. Or mount it on a wall. Try it vertical. Look at it horizontal. Either way, it’s your call. The chime also has an adjustable volume control. Can’t hear it? Turn the volume up. The more you read, the more you’ll like about this chime.


  • Clean curve and simple lines for timeless design
  • Works with up to six transmitters: bell push buttons, Honeywell motion detectors or door contacts for added security and convenience
  • 450-footrange (137 meters)
  • Six chime tunes with CD-quality sound
  • Adjustable volume control
  • Mounts on wall
  • Doorbell push button has a feedback LED so your guest knows a signal has been sent
  • Low battery indicator on bell push button
  • Compatibility: E
  • DIY installation
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Tube Chime
  • Warm Brass
  • Fantasy
  • Alert
Mount Vertically or Horizontally
You can mount your chime vertically or horizontally to suit your look and preference
Timeless Design
Clean curve and simple lines gives this door chime a timeless design
Operating Range
The wireless range for the chime is 450 feet. That’s quite some distance between competitors and us.
Model/Sku #
Model number: RCWL250A
Setup is simple and easy
No wires are required and there is no need to program the included bell push button. Simply follow the step-by-step instructions in the resources section below to install the Wireless Chime & Push Button.

USER MANUALS & GUIDES

Download PDF
Decorative Wire Free Chimes and Push Button Installation Instructions
Model: RCWL250A
English, French, Spanish

Need support for this product?