Doorbells - Wired

Decor Glass and Metal Design - Wired Door Chime (RCW3502N)

Features
FEATURES
Glass and metal make for an interesting design combination. Case in point: our Décor Glass and Metal Design - Wired Door Chime - RCW3502N. The design of the chime is simple yet elegant. It’s also rich with features such as six chime sounds, vertical or horizontal mounting, and installation that can be hardwired or battery-powered.
Setup
SETUP
Setup is simple and easy. Once you’ve determined if you want to use battery power or a transformer, then you’ll follow the step-by-step instructions.
Glass and metal design in a door chime

It’s easy to see the functional purpose of a door chime. It’s inspiring to witness the aesthetic possibilities. Our Décor Glass and Metal Design - Wired Door Chime with its simple, elegant design of glass and metal shows what’s possible and pleasing. Enjoy the CD-quality sound of six different chime tunes. During installation, consider mounting it vertically or horizontally to add to the visual appeal. The installation is an easy do-it-yourself project with the option of hardwiring or relying on battery power.

  • Simple, elegant design
  • CD-quality sound
  • Six chime tunes
  • Fully adjustable volume
  • Mounts on wall
  • Works with up to three doorbell push buttons from an array of attractive designs and finishes
  • Compatibility: B
  • DIY installation
Simple, Elegant Design
Simple, elegant design makes for a clean look
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Tube Chime
  • Warm Brass
  • Fantasy
  • Alert
Mount Vertically or Horizontally
You can mount your chime vertically or horizontally to suit your look and preference
Model/Sku #
Model number: RCW3502N
Setup is simple and easy
The power for this wired chime can come from a battery or transformer (hardwired). Determine which option you prefer and then you’re ready for the step-by-step instructions for installing the Décor Glass and Metal Design - Wired Door Chime. You can find these instructions in the resources section below.

Need support for this product?