Doorbells - Wireless

Decor Glass and Metal Design - Wireless Door Chime & Push Button (RCWL3502A)

Features
FEATURES
Our Decor Glass and Metal Design - Wireless Door Chime & Push Button - RCWL3502A has a design that is simple but popular with many. Features also make this chime stand out, including a choice of six chime tunes, the best wireless range and two mounting options.
Setup
SETUP
Setup is simple and easy. No wires are required and there is no need to program the included bell push button. Just follow the step-by-step instructions.
The wireless chime with mass appeal

If you want a chime that looks sharp and has great features, our Décor Glass and Metal Design - Wireless Door Chime & Push Button should make your short list. For starters, it sounds great, thanks to six chime tunes, CD-quality sound and the adjustable volume control. The chime has a wood and metal design that fits any decor. And because it’s wireless, with the largest operating range in its class, the chime is portable. You can put it in the kitchen, take it downstairs or upstairs, or mount it horizontally or vertically at the front of the house. It’s the chime that rings and reminds you how nifty-looking it is.

  • Simple, mass-appeal design
  • Works with up to six transmitters: bell push buttons, Honeywell motion detectors or door contacts for added security and convenience
  • 450-foot range (137 meters)
  • Six chime tunes with CD-quality sound
  • Adjustable volume control
  • Mounts on wall
  • Bell push button has a feedback LED so your guest knows a signal has been sent
  • Low battery indicator on bell push button
  • Compatibility: E
  • DIY installation
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
  • Ding Dong
  • St Clements
  • Westminster
  • Tube Chime
  • Warm Brass
  • Fantasy
  • Alert
Mount Vertically or Horizontally
You can mount your chime vertically or horizontally to suit your look and preference
Operating Range
The wireless range for the chime is 450 feet. That’s quite the distance between competitors and us.
Model/Sku #
Model number: RCWL3502A
Setup is simple and easy
No wires are required and there is no need to program the included bell push button. Simply follow the step-by-step instructions in the resources section below to install the Wireless Chime & Push Button.

USER MANUALS & GUIDES

Download PDF
Decorative Wire Free Chimes and Push Button Installation Instructions
Model: RCWL35 Series
English, French, Spanish