Doorbells - Wireless

Decor Brushed Nickel Cover - Wireless Door Chime & Push Button (RCWL3501A)

Features
FEATURES
Our Décor Brushed Nickel Cover - Wireless Door Chime & Push Button - RCWL3501A features a clean modern design. But don’t let that fool you. There’s more at work here, like a choice of six chime tunes with CD-quality sound, a wireless operating range second to none and a device you’d be proud to mount on the wall vertically or horizontally.
Setup
SETUP
Setup is simple and easy. No wires are required and there is no need to program the included bell push button. Just follow the step-by-step instructions.
The wireless chime with the clean, modern design

The chime is the home’s forgotten device. It’s usually placed out of sight and only heard from a distance. Our Décor Brushed Nickel Cover - Wireless Door Chime & Push Button vies for higher status. It makes a statement with its clean, modern design. It also has a functional side. It’s wireless with a 450 feet range. You can place it all over the house, and mount it on a wall vertically or horizontally. It rings crystal clear. You can choose from six different chime tunes. It also works with up to six transmitters. If you have a Honeywell motion detector, the chime will alert you if a motion is detected. And if someone comes to the door and presses the button, you can show off your new chime.

  • Clean, modern design
  • Works with up to six transmitters: bell push buttons, Honeywell motion detectors or
  • door contacts for added security and convenience
  • 450-foot range (137 meters)
  • Six chime tunes with CD-quality sound
  • Adjustable volume control
  • Mounts on wall
  • Bell push button has a feedback LED so your guest knows a signal has been sent
  • Low battery indicator on bell push button
Multiple Chime Tunes
You can choose from the six CD-quality chime tunes below. Plus, an alert tone is included.
• Ding Dong
• St Clements
• Westminster
• Tube Chime
• Warm Brass
• Fantasy
• Alert
Mount Vertically or Horizontally
You can mount your chime vertically or horizontally to suit your look and preference
Operating Range
The wireless range for the chime is 450 feet. That’s quite the distance between competitors and us.
Model/Sku #
Model number: RCWL3501A
Setup is simple and easy
No wires are required and there is no need to program the included bell push button. Simply follow the step-by-step instructions in the resources section below for installing the Wireless Chime & Push Button.

USER MANUALS & GUIDES

Download PDF
Decorative Wire Free Chimes and Push Button Installation Instructions
Model: RCWL35 Series
English, French, Spanish