Doorbells - Wired

Christmas Door Chime Soundcard (RCA2220N1001)

Features
FEATURES
Our Christmas Door Chime Soundcard - RCA2220N1001/A replaces your usual doorbell sound with a special holiday sound such as “Jingle Bells” and sleigh bells jingling. Get into the spirit of the holidays every time someone comes to the door.
Setup
SETUP
Setup is simple and easy. Just follow the step-by-step instructions to use the chime tunes included or create your own.
Celebrate the holidays with a special greeting for guests

Before family and friends can gather around the table, they have to ring the Chime. That’s where our Christmas Door Chime Soundcard comes in. The soundcard plays instead of your usual doorbell sound. You can choose what plays from a prerecorded list of Christmas songs and sounds, including “We Wish You a Merry Christmas,” “Jingle Bells,” “Joy To The World,” “Deck The Halls,” plus the sound of sleigh bells jingling. It’s a special touch on a very special occasion.


  • MyChime prerecorded soundcard
  • Christmas themed tunes
  • Great for customizing your door chime to the holiday season
  • For use with the Honeywell MyChime product RCWL2200A and RCWL2205
Song/Sound List
Greet your guests with songs and sounds of the seasons such as “We Wish You a Merry Christmas,” “Jingle Bells,” “Joy To The World,” “Deck The Halls,” as well as the sound of sleigh bells jingling.
Model/Sku #
Model number: RCA2220N1001
Setup is simple and easy
First, you must have the Honeywell MyChime product RCWL2200A or RCWL2205. Then, simply follow the step-by-step instructions in the resources section below to use the chime tunes included, or insert the CD and USB Soundcard into your computer and download them to the USB Soundcard.

Need support for this product?