Light Switch Timers

ECONOSwitch 7-Day Solar Programmable Light Switch Timer -White (RPLS740B1008)

Features
FEATURES
Our ECONOSwitch 7-Day Solar Programmable Light Switch Timer (White) helps you save money by ensuring that your lights come on only when you need them. You can program this eco-friendly device to match your weekly schedule. The switch timer can be used indoors or outdoors.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your lighting and/or motor, and then follow the step-by-step instructions.
Switch and save

Make a switch to our ECONOSwitch 7-Day Solar Programmable Light Switch Timer (White). You’ll save money because the timer controls when lights come on and go off. With programming, you can schedule up to seven on/off times per week. It’s compatible with incandescent, halogen and fluorescent lighting and can be used indoors or outdoors. Next to 24-hour sunlight, switching to programmable light switch timers is the easiest way to save.


  • Sleek design mounts flush with standard decorative wall plate (not included)
  • Two operating modes: manual (conventional on/off switch) and automatic
  • Programming: Up to seven programs (seven on/off times) per week — a program can apply to a single day or repeat every day (a program that repeats every day is still considered one program)
  • Compatible with LED and CF bulbs
  • DIY installation
Energy-saving
Helps save money by ensuring lights come on only when you need them. Works with all types of lighting, as well as motors.
Specs
  • Model number: RPLS740B1008
  • Color: White
  • Product dimensions: 1-13/16 in. wide x 2-23/32 in. high x 1-13/16 in. deep
Setup is simple and easy
The ECONOSwitch 7-Day Solar Programmable Light Switch Timer is designed to control lighting and motors. Simply follow the step-by-step instructions in the resources section below to determine compatibility and install the ECONOSwitch 7-Day Solar Programmable Light Switch Timer.