Light Switch Timers

7-Day Programmable Light Switch Timer -White (RPLS730B1000)

Features
FEATURES
Our 7-Day Programmable Light Switch Timer (White) - RPLS730B1000/U can help you save money by bringing greater control to your lighting and motors such as fans. The light switch timer is white with a sleek design and comes with seven-day programming.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your lighting and/or motor, and then follow the step-by-step instructions.
Control lights to better control energy costs

There are many things you can do around the house to control energy costs. Turning lights off helps, but that’s easier said than done. That’s why you need our 7-Day Programmable Light Switch Timer (White). It lets you program your lights up to seven on/off times per week. Create a program that fits your household and coordinates with schedules. The device itself is white with a sleek design. It’s easy to program and even easier to save money on your electric bill.

  • Sleek design mounts flush with standard decorative wall plate (not included)
  • Two operating modes: manual (conventional on/off switch) and automatic
  • Single pole installation (requires neutral wire)
  • Programming: up to seven programs (seven on/off times) per week
  • Compatible with LED and CF bulbs
  • DIY installation
7-day Programming
Program up to seven programs per week. A program can apply to a single day or repeat every day (a program that repeats every day is considered one program).
Energy-saving
Helps save money by ensuring lights come on only when you need them. Works with all types of lighting, as well as motors.
Specs
  • Model number: RPLS730B1000
  • Color: White
  • 1-13/16 in. wide x 2-23/32 in. high x 1-19/32 in. deep
Setup is simple and easy
The 7-Day Programmable Light Switch Timer is designed to control lighting and motors. Simply follow the step-by-step instructions in the resources section below to determine compatibility and install the 7-Day Programmable Light Switch Timer.

SUPPORT ARTICLES

No. The timer requires a neutral.
The RPLS730, 731,740,741. TI072, TI035
RPLS530.531, 540,541,550,551. TI032, 034, 73, 72
RPLS730, 731. TI072, 035
Some models have a minimum load of 40W that must be met. If that load is met with LED bulbs then they will work. This applies to models RPLS530A, RPLS540, RPLS531A, and RPLS541A. Other models do not have a minimum load and will work.
Yes. A built-in battery saves the time and programming.
To override the programming, simply press the button to use the switch as a conventional on/off switch.
If this is a new installation check the wiring and make sure the load is above the minimum required by the timer,If it was working before check if the bulbs are still working.
Your Timer might be locked, this only applies for models TI073, PLS550 and PLS551.
For TI032-3W and TI034-3W models, no polarity needs to be respected during installation.
However, for 3-way installations follow the instructions carefully to make sure the common wire is properly connected on the two switches.

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
7-Day Programmable Timer for Lights and Motors Specifications
Model: RPLS730B, RPLS731B
English

Need support for this product?