Light Switch Timers

7-Day Programmable Light Switch Timer -Almond (RPLS531A1003)

Features
FEATURES
Our 7-Day Programmable Light Switch Timer (Almond) helps control your incandescent and halogen lighting to optimize usage and save on energy costs. Seven-day programming gives you the most control with the least hassle.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your lighting and/or motor, and then follow the step-by-step instructions.
The guiding light called savings

If you’re looking for energy savings, look into our 7-Day Programmable Light Switch Timer (Almond). This device can guide you to savings by bringing automation to your lighting. It works through programming. Our seven-day programming lets you schedule up to seven on/off programs per week. With that flexibility, you can work with schedules and routines so nobody is inconvenienced. The light switch timer works with incandescent and halogen lighting. The light switch timer is easy to install, simple to program and clear on savings.


  • Sleek design mounts flush with standard decorative wall plate (not included)
  • Two operating modes: manual (conventional on/off switch) and automatic
  • Connection: Single pole (2 wire) or multi-switch (three way) (500 watt maximum/40 watt minimum)
  • Programming: up to seven programs (seven on/off) per week
  • Compatible with LED and CF bulbs
  • DIY installation
7-day Programming
Program up to seven programs per week. A program can apply to a single day or repeat every day. For each day of the week, users can choose sunset/sunrise programming or their own on/off time, or one of each (e.g., sunrise and midnight).
Energy-saving
Helps save money by ensuring lights come on only when you need them. Works with incandescent and halogen lighting (40 watt minimum).
Specs
  • Model number: RPLS531A1003
  • Color: Almond
  • 1-13/16 in. wide x 2-23/32 in. high x 1-19/32 in. deep
Setup is simple and easy
The 7-Day Programmable Light Switch Timer is designed to control lighting and motors. Simply follow the step-by-step instructions in the resources section below to determine compatibility and install the 7-Day Programmable Light Switch Timer.

USER MANUALS & GUIDES

Download PDF
7-Day Programmable Light Switch Timer Specification Manual
Model: RPLS530A , RPLS531A
English