Light Switch Timers

7-Day Programmable Light Switch Timer -White (RPLS530A1038)

Features
FEATURES
Our 7-Day Programmable Light Switch Timer (White) - RPLS530A1038/U helps you save money by managing when incandescent and halogen lights turn on/off. Programming lights helps turn them off when not needed and is based on your schedule.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your lighting and/or motor, and then follow the step-by-step instructions.
Shed light on your lighting usage

Are lights on at your house when they don’t need to be? Control lighting and save on energy costs with our 7-Day Programmable Light Switch Timer (White). It lets you program your lights to your schedule — up to seven on/off times per week. With a little thought, you can program based on daily routines. Suddenly, your lights come on and go off to match your day. Instead of paying for lights on, you’re saving for having lights off.


  • Sleek design mounts flush with standard decorative wall plate (not included)
  • Two operating modes: manual (conventional on/off switch) and automatic
  • Connection: Single pole (two wire) or multi-switch (three way) (500 watt maximum/40 watt minimum)
  • Programming: up to seven programs (seven on/off times) per week
  • Compatible with LED and CF bulbs
  • DIY installation
7-day Programming
Program up to seven programs per week. A program can apply to a single day or repeat every day (a program that repeats every day is considered one program).
Energy-saving
Helps save money by ensuring lights come on only when you need them. Works with incandescent and halogen lighting (40 watt minimum).
Specs
  • Model number: RPLS530A1038
  • Color: White
  • 1-13/16 in. wide x 2-23/32 in. high x 1-19/32 in. deep
Setup is simple and easy
The 7-Day Programmable Light Switch Timer is designed to control lighting and motors. Simply follow the step-by-step instructions in the resources section below to determine compatibility and install the 7-Day Programmable Light Switch Timer.

USER MANUALS & GUIDES

Download PDF
7-Day Programmable Timer for Lights Specifications
Model: RPLS531A, RPLS530A
English