Light Switch Timers

7-Day Programmable Light Switch Timer -Almond (RPLS731B)

Features
FEATURES
Our 7-Day Programmable Light Switch Timer (Almond) - RPLS731B1009/U lets you set up an automated on/off schedule for lights and small motors, such as fans. The timer features programming and the ability to program a custom on/off weekly schedule.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your lighting and/or motor, and then follow the step-by-step instructions.
Lights, action, switch timer

What if you could direct when your lights come on and go off? You can with our 7-Day Programmable Light Switch Timer (Almond). This small device with the sleek design can bring automation to your lights and small motors, such as fans. For example, seven-day programming allows you to program up to seven on/off times per week. Lights off instead of on helps save money. That’s taking action, and all it takes is switching to our programmable light switch timer.

  • Sleek design mounts flush with standard decorative wall plate (not included)
  • Two operating modes: manual (conventional on/off switch) and automatic
  • Programming: Up to seven programs (seven on/off times) per week
  • Connection: three wire (line, load, neutral) (2400 watt maximum)
  • Compatible with LED and CF bulbs
7-day Programming
Program up to seven programs per week. A program can apply to a single day or repeat every day (a program that repeats every day is considered one program).
Energy-saving
Helps save money by ensuring lights come on only when you need them. Works with all types of lighting, as well as motors.
Specs
Model numbers: RPLS731B1009/U
Color: Almond
Dimensions: 1-13/16 in. wide x 2-23/32 in. high x 1-13/16 in. deep
Setup is simple and easy
The 7-Day Programmable Light Switch Timer is designed to control lighting and motors. Simply follow the step-by-step instructions in the resources section below to determine compatibility and install the 7-Day Programmable Light Switch Timer.

USER MANUALS & GUIDES

Download PDF
Programmable Wall Switch Installation and User Guide
Model: RPLS730B, RPLS731B
English, French, Spanish
Download PDF
7-Day Programmable Timer for Lights Specifications
Model: RPLS530A, RPLS531A
English