C1 Wi-Fi Security Camera

Cameras

C1 Wi-Fi
Security Camera

Always know what’s going on at home

With Honeywell's indoor C1 Wi-Fi Security Camera, you can watch what's happening at home – anytime, anywhere. Versatile and easy to install, it also sends rapid notifications to your smart device if it detects unusual movement or sounds. You can even combine multiple cameras through the same Home app to monitor your whole home yourself. So if something happens when you're not there, you can see it and stop it.

Smart Features

Intelligent sound detection

Recognize specific sounds you'll need to act on quickly, like smoke or carbon monoxide alarms, through an alert sent straight to your smart phone.

High definition wide-angle view

Forget pan-and-tilt. The powerful wide-angle view lets you keep an eye on what's happening at home in pin sharp 720p high definition.

Adjustable alert zones

Two special alert zones will help you stop intruders in their tracks by monitoring windows or doors, while ignoring background motion like ceiling fans, so you are not bothered by false alerts.

Cloud and SD storage

For total security, enjoy free secure cloud storage to stream and download clips from the past 24 hours. The encrypted 8GB SD card acts as back-up if Wi-Fi is unavailable.

Night vision

Night vision mode keeps an eye on things when the sun goes down, for reliability, quality and peace of mind around the clock.

Two-way audio

Handy two-way audio means you can keep in touch instantly, wherever you are. So if you see Jack's eating the mail, you can tell him to stop – right there and then.

How it works

Self-installed and self-monitored, the C1 Wi-Fi Security Camera is quick and easy to set up and use.

Step 1

Get the Home app

Available for Apple or Android, the Home app allows you to use your smartphone or tablet to monitor and control your Lyric C1 Wi-Fi Security Camera anytime, anywhere.

Available on the App Store Get it on Google Play

Phone screen

Step 2

Simple to set up

The Home app will guide you through set-up step-by-step. The table-top or wall-mounted options means there's no complicated wiring — just plug it in, connect the Home app and you're ready.

Phone screen

Step 3

Control from anywhere

The Home app knows to turn your camera on or off based on your location — so wherever you are, you can take comfort, knowing you can still keep an eye on the most precious things in life.

Phone screen

Specifications

Powerful Camera

  • 720p HD
  • 135° wide-angle view
  • Two Adjustable Alert Zones
  • Motion & Sound Detection
  • Two-Way Audio
  • Night Vision
  • Flexible mounting on wall or table top
  • Plug-in power
  • Not professionally monitored

Versatile App

  • 24/7 Live Video
  • 5x In-App Zoom
  • Smart Mobile Alerts
  • 256-Bit Encryption
  • Adapts to Your Location or Use Home & Away Modes


Basic Features C1 Camera C2 Camera
Intelligent Sound Detection Smoke & CO Alarms Smoke & CO Alarms and Baby Crying
Digital Zoom 5x 6x
Wide-Angle View 135° 145°
Video Resolution 720p 1080p
Night Vision Range 5m 10m
Adjustable Alert Zones 2 4
Mounting Positions Wall & Table Mounting Wall, Table & Ceiling Mounting
Geofencing Yes Yes