hidden
Smart Search

TrueFRESH™ Ventilation Systems

Brings fresh air into the home, even when windows are closed
Recovers up to 80% of the air leaving the home
Uses about the same amount of energy as a 100-watt light bulb

Available only through an HVAC (Heating and Cooling) Professional

DETAILSMANUALSFAQ
Year-round ventilation - brings fresh air into the home, even when windows are closed
Efficient Ventilation- Recovers up to 80% of the air leaving the home
Energy Efficient Operation - Uses about the same amount of energy as a 100-watt light bulb
HRV - Helps reduce window condensation and excess moisture during the winter
ERV - Helps reduce the amount of humidity brought into the home in the summer and retains humidity in the winter
Models - VNT5150H, VNT5200H, VNT5150E, VNT5200E
5-Year Warranty

Follow us on

Follow Honeywell_Home on Twitter     Follow honeywellcpro on You Tube
Bookmark and Share