hidden
Smart Search

Digital Non-Programmable Thermostat - RLV3100A

Backlit display
Easy-to-use
For use with electric heat (120-240V), max 3,000W at 240V

Available to purchase in a retail or "big box" store to install yourself

DETAILSMANUALS
TRIAC silent switching for accurate temperature control
Backlit display
Fast, easy 2-wire installation
Use with electric baseboard heat (240V), convectors and radiant ceilings (2-wire)
Not compatible with fan-forced heaters
High Capacity Electronic Thermostat - Up to 3,000W at 240V
Available in Canada only
1-Year Warranty

Follow us on

Follow Honeywell_Home on Twitter     Follow honeywellcpro on You Tube
Bookmark and Share